Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2021\PAC5532BEVK1_REVA\Project Outputs for PAC5532BEVK1_REVA\PAC5532BEVK1_RevA_OutputFiles\Pick Place\Pick Place for PAC5532BEVK1_REVA(RevA).txt

========================================================================================================================
File Design Information:

Date:       22/02/21
Time:       15:36
Revision:   Not in VersionControl
Variant:    RevA
Units used: mil

Designator Comment        Layer       Footprint       Center-X(mil) Center-Y(mil) Rotation Description                             
J14        ""             TopLayer    HDR1X4          575.000       950.000       270      "CONN HEADER .100 SINGL STR 4POS"       
J13        "Header 10X2H" TopLayer    MIPI20          325.000       500.000       270      "Header, 10-Pin, Dual row, Right Angle" 
C40        ""             TopLayer    0603-SMT        1304.567      1225.000      180      Capacitor                               
C39        "1000 pf"      TopLayer    0603-SMT        1304.567      1030.000      360      Capacitor                               
R49        10K            TopLayer    0603-SMT        1110.000      864.567       270      Resistor                                
J2         "Header 2"     TopLayer    HDR1X2          1025.000      850.000       270      "Header, 2-Pin"                         
C8         ""             TopLayer    0603-SMT        1839.567      670.000       180      Capacitor                               
C9         ""             TopLayer    2220C           4185.433      675.000       180      Capacitor                               
C10        ""             BottomLayer 0603-SMT        1395.000      1414.567      270      Capacitor                               
C11        "3300 pF"      TopLayer    0603-SMT        1520.000      900.336       270      Capacitor                               
C12        "Cap Pol1"     TopLayer    RB_5.0mm/12.5mm 4648.425      825.000       0        "Polarized Capacitor (Radial)"          
C13        "Cap Pol1"     TopLayer    RB_5.0mm/12.5mm 4651.575      1575.000      0        "Polarized Capacitor (Radial)"          
C14        ""             TopLayer    0603-SMT        1999.567      965.000       180      Capacitor                               
C15        ""             TopLayer    2220C           4185.433      1425.000      180      Capacitor                               
C16        "3300 pF"      TopLayer    0603-SMT        1580.000      899.567       270      Capacitor                               
C17        ""             TopLayer    0603-SMT        1304.567      1180.000      180      Capacitor                               
C18        ""             TopLayer    0603-SMT        1304.567      1270.000      360      Capacitor                               
C19        ""             TopLayer    0603-SMT        1460.000      899.567       270      Capacitor                               
C20        "1000 pf"      TopLayer    0603-SMT        1304.567      1135.000      180      Capacitor                               
C21        ""             TopLayer    0603-SMT        2089.567      1245.000      180      Capacitor                               
C22        ""             TopLayer    2220C           4185.433      2175.000      180      Capacitor                               
C23        "3300 pF"      TopLayer    0603-SMT        1640.000      899.567       270      Capacitor                               
C24        "Cap Pol1"     TopLayer    RB_5.0mm/12.5mm 2748.425      2225.000      180      "Polarized Capacitor (Radial)"          
C26        ""             TopLayer    1206R           2710.000      1625.000      360      Capacitor                               
C27        ""             TopLayer    0805            2135.000      1405.000      360      Capacitor                               
C28        "1000 pf"      BottomLayer 0603-SMT        1630.000      1359.567      90       Capacitor                               
C29        "1000 pf"      BottomLayer 0603-SMT        1540.000      1359.567      90       Capacitor                               
C30        "1000 pf"      BottomLayer 0603-SMT        1585.000      1359.567      90       Capacitor                               
C31        "Cap Pol1"     TopLayer    RB_5.0mm/6.3mm  1640.000      1933.425      270      "Polarized Capacitor (Radial)"          
C32        ""             BottomLayer 0805            1690.000      1730.000      180      Capacitor                               
D1         Diode          BottomLayer SOD-523         4066.535      200.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D2         Diode          TopLayer    SMA-ES1D        2058.740      670.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D4         Diode          BottomLayer SOD-523         3566.535      200.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D5         5V             TopLayer    0603-LED        1456.496      2425.000      360      "LED RED CLEAR 1206 SMD"                
D6         Diode          BottomLayer SOD-523         4066.535      950.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D7         Diode          TopLayer    SMA-ES1D        2218.740      965.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D9         Diode          BottomLayer SOD-523         3566.535      950.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D10        Diode          BottomLayer SOD-523         4041.535      1700.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D11        Diode          TopLayer    SMA-ES1D        2306.260      1245.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D13        Diode          BottomLayer SOD-523         3541.535      1700.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer    SMA-ES1D        2185.000      1688.740      90       "DIODE SWITCHING 75V 0.15A SOD523"      
D16        Diode_Schotky  TopLayer    SMA-ES1D        2060.000      1923.740      90       Schotky                                 
D17        VM             TopLayer    0603-LED        1918.504      2425.000      180      "LED RED CLEAR 1206 SMD"                
J1         "Header 16"    TopLayer    HDR1X16         1625.000      2250.000      360      "Header, 16-Pin"                        
J3         JTAG           TopLayer    HDR1X4          1325.000      660.000       360      "CONN HEADER .100 SINGL STR 4POS"       
J4         ""             TopLayer    HDR1X4          1045.000      1450.000      90       "CONN HEADER .100 SINGL STR 4POS"       
J5         "FASTON TAB"   TopLayer    Spade_TAB       4625.000      450.000       180      "FASTON TAB"                            
J6         "Header 16"    TopLayer    HDR1X16         800.000       1250.000      270      "Header, 16-Pin"                        
J7         "FASTON TAB"   TopLayer    Spade_TAB       4650.000      1200.000      180      "FASTON TAB"                            
J8         "Header 10"    TopLayer    HDR1X10         1625.000      500.000       180      "Header, 10-Pin"                        
J9         "FASTON TAB"   TopLayer    Spade_TAB       4475.000      2375.000      180      "FASTON TAB"                            
J10        "FASTON TAB"   TopLayer    Spade_TAB       4625.000      1950.000      180      "FASTON TAB"                            
J11        "FASTON TAB"   TopLayer    Spade_TAB       3275.000      100.000       180      "FASTON TAB"                            
L1         Inductor       TopLayer    WE-TPC_5.3MM    1400.000      1613.898      270      Inductor                                
L2         Inductor       TopLayer    SRN8040         1955.000      1615.000      360      Inductor                                
Q1         ""             TopLayer    TO220HV         4252.500      350.000       90       "N-Channel MOSFET"                      
Q2         ""             TopLayer    TO220HV         3752.500      350.000       90       "N-Channel MOSFET"                      
Q3         ""             TopLayer    TO220HV         4252.500      1100.000      90       "N-Channel MOSFET"                      
Q4         ""             TopLayer    TO220HV         3752.500      1100.000      90       "N-Channel MOSFET"                      
Q5         ""             TopLayer    TO220HV         4252.500      1850.000      90       "N-Channel MOSFET"                      
Q6         ""             TopLayer    TO220HV         3752.500      1850.000      90       "N-Channel MOSFET"                      
R3         ""             BottomLayer 0603-SMT        4064.567      250.000       180      Resistor                                
R6         ""             BottomLayer 0603-SMT        3564.567      250.000       180      Resistor                                
R7         Res2           TopLayer    0603-SMT        1310.433      2425.000      360      ""                                      
R8         100            TopLayer    0603-SMT        3664.567      750.000       180      Resistor                                
R10        ".1 Ohm"       TopLayer    2512-CSS2H      3597.638      650.000       180      Resistor                                
R11        100            TopLayer    0603-SMT        3510.433      750.000       360      Resistor                                
R12        ""             BottomLayer 0603-SMT        4064.567      1000.000      180      Resistor                                
R14        ""             BottomLayer 0603-SMT        3564.567      1000.000      180      Resistor                                
R15        100            TopLayer    0603-SMT        3664.567      1500.000      180      Resistor                                
R16        ".1 Ohm"       TopLayer    2512-CSS2H      3597.638      1400.000      180      Resistor                                
R17        100            TopLayer    0603-SMT        3510.433      1500.000      360      Resistor                                
R18        560K           TopLayer    1206R           2310.000      2425.000      180      Resistor                                
R19        ""             BottomLayer 0603-SMT        4039.567      1750.000      180      Resistor                                
R21        10K            TopLayer    0603-SMT        1304.567      1090.000      180      Resistor                                
R22        ""             BottomLayer 0603-SMT        3539.567      1750.000      180      Resistor                                
R23        100            TopLayer    0603-SMT        3664.567      2250.000      180      Resistor                                
R24        ".1 Ohm"       TopLayer    2512-CSS2H      3597.638      2150.000      180      Resistor                                
R25        100            TopLayer    0603-SMT        3510.433      2250.000      360      Resistor                                
R26        560K           BottomLayer 1206R           3900.000      565.000       90       Resistor                                
R27        560K           BottomLayer 1206R           3900.000      1315.000      90       Resistor                                
R28        560K           BottomLayer 1206R           3900.000      2065.000      90       Resistor                                
R29        100            TopLayer    0603-SMT        2185.000      1885.433      270      Resistor                                
R30        ""             BottomLayer 1206            1740.000      1577.500      270      Resistor                                
R31        10K            BottomLayer 0603-SMT        1575.000      2114.567      270      Resistor                                
R32        10K            BottomLayer 0603-SMT        1475.000      2114.567      270      Resistor                                
R33        10K            BottomLayer 0603-SMT        1375.000      2114.567      270      Resistor                                
R34        Res2           TopLayer    0805            2075.000      2425.000      180      ""                                      
TP1        GND            TopLayer    TP63            960.000       2425.000      0        "Glass Beaded Test Point"               
TP2        GND            TopLayer    TP63            750.000       125.000       0        "Glass Beaded Test Point"               
TP3        GND            TopLayer    TP63            1875.000      125.000       0        "Glass Beaded Test Point"               
TP4        GND            TopLayer    TP63            2425.000      775.000       0        "Glass Beaded Test Point"               
TP7        VM             TopLayer    TP63            4125.000      2375.000      0        "Glass Beaded Test Point"               
U1         PAC5532        TopLayer    TQFN88-51       1600.000      1225.000      0        PAC5532                                 
C33        ""             BottomLayer 1206R           1795.000      1270.000      180      Capacitor                               
R36        ""             TopLayer    0603-SMT        2280.000      1549.567      270      Resistor                                
C25        ""             TopLayer    2220C           2694.567      1835.000      180      Capacitor                               
TP5        DRM            TopLayer    TP63            2680.000      1285.000      0        "Glass Beaded Test Point"               
C38        ""             BottomLayer 0603-SMT        1345.000      1414.567      270      Capacitor                               
D3         Diode          BottomLayer SMA-ES1D        1882.874      775.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D8         Diode          TopLayer    SMA-ES1D        2043.740      795.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D12        Diode          TopLayer    SMA-ES1D        2133.740      1075.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
R5         5.1            BottomLayer 0805            1854.134      670.000       180      Resistor                                
R13        5.1            TopLayer    0805            2015.000      885.000       180      Resistor                                
R20        5.1            TopLayer    0805            2105.000      1165.000      180      Resistor                                
C1         "0.1 uF"       TopLayer    0603-SMT        435.433       1875.000      180      Capacitor                               
C2         "1000 pf"      TopLayer    0603-SMT        414.567       1265.000      360      Capacitor                               
C3         "0.1 uF"       TopLayer    0603-SMT        435.433       2055.000      180      Capacitor                               
C4         "0.1 uF"       TopLayer    0603-SMT        185.433       950.000       0        Capacitor                               
C5         "1000 pf"      TopLayer    0603-SMT        414.567       1405.000      360      Capacitor                               
C6         "0.1 uF"       TopLayer    0603-SMT        435.433       2225.000      180      Capacitor                               
C7         "1000 pf"      TopLayer    0603-SMT        414.567       1540.000      180      Capacitor                               
JMP1       JMP1X3         TopLayer    JMP1X3          200.000       1850.000      360      ""                                      
J12        "Header 5"     TopLayer    OST_5P_3.5mm    150.000       1349.409      90       "Header, 5-Pin"                         
JMP2       JMP1X3         TopLayer    JMP1X3          200.000       2025.000      360      ""                                      
JMP3       JMP1X3         TopLayer    JMP1X3          200.000       2200.000      360      ""                                      
R1         ""             TopLayer    0603-SMT        415.433       1215.000      0        Resistor                                
R2         ""             TopLayer    0603-SMT        435.433       1825.000      180      Resistor                                
R4         ""             TopLayer    0603-SMT        415.433       1350.000      0        Resistor                                
R40        ""             TopLayer    0603-SMT        435.433       2010.000      180      Resistor                                
R41        ""             TopLayer    0603-SMT        415.433       1485.000      360      Resistor                                
R42        ""             TopLayer    0603-SMT        435.433       2175.000      180      Resistor                                
TP6        DAC1           TopLayer    TP63            600.000       1850.000      90       "Glass Beaded Test Point"               
TP8        DAC2           TopLayer    TP63            600.000       2025.000      90       "Glass Beaded Test Point"               
TP9        DAC3           TopLayer    TP63            600.000       2200.000      90       "Glass Beaded Test Point"               
TP10       DRH3           TopLayer    TP63            2775.000      525.000       0        "Glass Beaded Test Point"               
TP11       DRH4           TopLayer    TP63            2825.000      775.000       0        "Glass Beaded Test Point"               
TP12       DRH5           TopLayer    TP63            2835.000      1285.000      0        "Glass Beaded Test Point"               
TP13       GND            TopLayer    TP63            640.000       1400.000      0        "Glass Beaded Test Point"               
R43        10K            BottomLayer 0603-SMT        4064.567      295.000       180      Resistor                                
R44        10K            TopLayer    0603-SMT        3595.000      389.567       90       Resistor                                
R45        10K            BottomLayer 0603-SMT        4064.567      1050.000      180      Resistor                                
R46        10K            TopLayer    0603-SMT        3595.000      1134.567      90       Resistor                                
R47        10K            BottomLayer 0603-SMT        4039.567      1800.000      180      Resistor                                
R48        10K            TopLayer    0603-SMT        3585.000      1889.567      90       Resistor                                
R50        ""             TopLayer    0603-SMT        2385.000      1420.433      90       ""                                      
Q7         MOSFET-N       TopLayer    TO-252          2370.000      1838.250      360      "N-Channel MOSFET"                      
